Dec 03, 2025
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
Dec 03, 2025
TLD5542-1QV
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
DimmingAnalog and Digital
-
fSW200 kHz to 700 kHz
-
InhibitYes
-
Input Voltage4.5 V to 40 V
-
Iq1.5 µA
-
Open Load DetectionYes
-
Operating Temperature-40 °C to 150 °C
-
Output Voltage max55 V
-
Planned to be available until at least2034
-
PWMYes
-
Short Circuit ProtectionYes
-
Tolerance3.0%
-
TopologyDC-DC Synchronous H-Bridge with SPI
-
TypeBuck-boost
-
VS4.5 V to 40 V
| Recommended | ||
|
OPN
|
TLD55421QVXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- High Power Direct Buck boost controller
- SPI interface: diagnostics and control
- Spread Spectrum for improved EMC
- multi-load single inductor applications
- High efficiency (up to 95%)
- Limp Home function uC Less operation
- Output: 2V-55V Input: 4.5V-40V
Applications
Diagrams